Piezoelectric (IEPE) pressure sensor, miniature pressure transducer (250 bar / 3626 psi), with welded 1983A cable / 601CBA-W

Piezoelectric (IEPE) pressure sensor, miniature pressure transducer (250 bar / 3626 psi), with welded 1983A cable
601CBA-W
18037470
  • Pressure sensor with welded 1983A cable and with a measuring range up to 250 bar (3625 psi)
  • Operating temperature range: -55 to 120°C (-67 to 248°F)
  • Membrane optimized for high thermal shocks
  • Voltage (IEPE) output
요청 시
요청 시
The miniature pressure sensors of the 601C series are, due to their high sensitivity, suited for a variety of applications where very small pressure pulsations need to be measured. In addition, the optimized diaphragm ensures accurate dynamic pressure measurements, even when the diaphragm is simultaneously exposed to a high thermal shock.
로딩 중
로딩 중