Plug-in cylinder pressure sensor, 6.2 mm, without mounting nut, FPM cable (1 m), oil-tight / 6124A0-7-1

Plug-in cylinder pressure sensor, 6.2 mm, without mounting nut, FPM cable (1 m), oil-tight
6124A0-7-1
18032893
  • Piezoelectric cylinder pressure sensor for engine development
  • Oil-tight FPM cable, 1 m
  • Without mounting nut
  • Suitable for application in hydrogen combustion engines
요청 시
요청 시
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
300 bar
Product type
Pressure sensor type
Cylinder Pressure Sensor
Mechanical properties
Overload [bar]
350 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
<±0.3 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
PiezoSmart
Optional
Influence quantities
Thermal shock error ΔIMEP
Test condition: 1500 1/min, IMEP = 9 bar
-1.5 … 1.5 %
Thermal shock error Δp (short-term drift)
Test condition: 1500 1/min, IMEP = 9 bar
-0.3 … 0.3 bar
Thermal shock error Δpmax
Test condition: 1500 1/min, IMEP = 9 bar
-1 … 1 %
Sensitivity
-30 pC/bar
Dynamical properties
Natural frequency
65 kHz
Certificates and Standards
Certification
IP65
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Applications
Combustion measurement analysis
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
6.2 mm
로딩 중
로딩 중
로딩 중