Non-contact optical sensor Correvit SFx-F1 / 2067A

Non-contact optical sensor Correvit SFx-F1
2067A
18045797
  • Optical sensor with the speed range: 0.1 ... 400 km/h
  • Measurement accuracy of speed: <±0.5%
  • Measurement accuracy of angle: <±0.2°
  • Small and lightweight
요청 시
요청 시
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Applications
Vehicle durability testing, Vehicle dynamics testing
Correvit SFx-F1 sensors are an evolution of the Formula-1 proven Correvit SF-II sensor, with its long-life, vibration-resistant, infrared LED illumination. Consistent miniaturization and a low weight enable universal mounting positions, e.g. below the vehicle near the center of gravity. The applied state-of-the-art technology delivers improved performance, even under harsh environmental conditions. Equipped with CAN bus, SFx-F1 sensors permit simultaneous measurement of longitudinal and lateral speed, and angle. Thanks to high-speed data transfer via CAN Bus, the SFx-F1 sensors can be used with all common data acquisition systems.
로딩 중
로딩 중