Measurement module KiDAQ for voltage (up to 60 V) and status, DIN Rail / 5506A31A1

Measurement module KiDAQ for voltage (up to 60 V) and status, DIN Rail
5506A31A1
18036114
  • Measurement module for KiDAQ data acquisition system
  • 8 analog and 2 digital input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
요청 시
요청 시
Electrical properties
Output signal type
KiConnect
Input type
Voltage
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
8
Digital inputs
Status (digital)
Dimensions and materials
Casing material
DIN Rail
로딩 중
로딩 중
로딩 중