Measurement module KiDAQ for thermocouples, DIN Rail, EtherCAT, thermocouple type K, color green (IEC) / 5521A32T1

Measurement module KiDAQ for thermocouples, DIN Rail, EtherCAT, thermocouple type K, color green (IEC)
5521A32T1
18046628
  • Measurement module for KiDAQ data acquisition system
  • 8 analog input channels
  • A/D conversion: 100 Sps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, thermocouple type K, color green (IEC), EtherCAT version
요청 시
요청 시
Electrical properties
Output signal type
EtherCAT
Input type
Thermocouples
Interfaces
Number of digital inputs
8
Dimensions and materials
Casing material
DIN Rail
로딩 중
로딩 중
로딩 중