Measurement module KiDAQ for thermocouples, Portable, thermocouple type K, color yellow (ANSI) / 5521A21T2

Measurement module KiDAQ for thermocouples, Portable, thermocouple type K, color yellow (ANSI)
5521A21T2
18038661
  • Measurement module for KiDAQ data acquisition system
  • 8 analog input channels
  • A/D conversion: 100 Sps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing, thermocouple type K, color yellow (ANSI)
요청 시
요청 시
Electrical properties
Output signal type
KiConnect
Input type
Thermocouples
Interfaces
Number of digital inputs
8
Dimensions and materials
Casing material
Portable
로딩 중
로딩 중
로딩 중