Measurement module KiDAQ for IEPE sensors (Piezotron), DIN Rail, terminal strip / 5512A31A1

Measurement module KiDAQ for IEPE sensors (Piezotron), DIN Rail, terminal strip
5512A31A1
18036122
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, terminal strip connector
요청 시
요청 시
Electrical properties
Output signal type
KiConnect
Input type
Voltage, IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
DAQ (acquires & forwards data over digital receiver)
Interfaces
Number of channels
4
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
로딩 중
로딩 중
로딩 중