Measurement module KiDAQ for non-insulated thermocouples at high potential, DIN Rail, EtherCAT / 5525A32W8

Measurement module KiDAQ for non-insulated thermocouples at high potential, DIN Rail, EtherCAT
5525A32W8
18046635
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, EtherCAT version
요청 시
요청 시
Electrical properties
Output signal type
EtherCAT
Input type
Thermocouples
Dynamical properties
Maximum signal frequency
1 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
로딩 중
로딩 중
로딩 중