Impulse hammer with IEPE output, 500 N / 9722A500

The Kistler product line for structural vibration and modal analyses in NVH testing includes an impulse hammer.
9722A500
18008183
  • Quartz impulse force hammer, low force range
  • Measuring range: 0 … 500 N
  • Frequency range: 8200 Hz
  • Temperature range: –20 … +70°C
요청 시
요청 시
Operation and installation
Applications
NVH testing
Impulse hammer with a 500 N range.
로딩 중
로딩 중