High pressure sensor, M10 x 1, for injection pressure measurement, pressure range 0 … 2000 bar, cable length 2 m / 4067E2000DS1-2,0

High pressure sensor, M10 x 1, for injection pressure measurement, pressure range 0 … 2000 bar, cable length 2 m
4067E2000DS1-2,0
18026832
  • High pressure sensor with robust diaphragm and front seal
  • For measuring static and dynamic pressure in hydraulic systems
  • Minimal sensor dead volume, therefore high acoustic natural frequency
  • High mechanical natural frequency
문의 요망
문의 요망
요청 시
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.3 %FSO
Electrical properties
Output signal type
Voltage or Current (Piezoresistive, PR)
Dynamical properties
Natural frequency
200 kHz
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Compensated temperature range
25 … 180 °C
Applications
Combustion measurement analysis
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
10 mm
Predefined cable length
2 m
The pressure to be measured by the sensor Type 4067E acts through a robust membrane on a piezoresistive measuring element. The pressure sensor has a minimal dead volume due to the front seal. The pressure transducer is therefore suitable for pressure measurements with a high requirement for frequency-accurate pressure measurements. Zero point and sensitivity changes caused by temperature changes can be corrected through the use of a digital temperature compensation without sacrificing the signal bandwidth. In addition, the digital temperature compensation provides a monitoring of the sensor temperature (with amplifiers of Types 4665B and 4624A).
로딩 중
로딩 중