Frame light barrier, infrared, fork width 52 mm, fork depth 54 mm, external electronics, plug M12 4-pin / PR-52-54/4-P

Frame light barrier, infrared, fork width 52 mm, fork depth 54 mm, external electronics, plug M12 4-pin
PR-52-54/4-P
18037150
  • Frame light barrier with fork width 52 mm, fork depth 54 mm
  • Dynamic resolution: 1.0 mm
  • Static resolution: 2.0 mm
  • Connection: M12 plug, 4-pin
요청 시
요청 시
Measuring ranges
Fork width
52 mm
Fork depth
54 mm
Electrical properties
Output signal type
Digital (PNP)
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Ejection control, Counting of parts
Design
Frame light barrier
Mode of operation
Dynamic/static
Applications
Ejection control, Counting of ultra small parts
Interfaces
Output with LED
PNP, NPN on request
Connector type
4-pole M12 connector
로딩 중
로딩 중
로딩 중