Fork light barrier, infrared, fork w 10 mm d 15 mm, plug S2 7-pin, resolution >0.3 mm, external electronics / PS-10-15/S2

PS-10-15/S2
18037030
- Fork light barrier with fork width 10 mm, fork depth 15 mm
- Resolution with alternating light amplifier: >0.3 mm
- Resolution with pulse amplifier: 0.1 mm
- Connection: plug S2, 7-pin
요청 시
요청 시
Measuring ranges
Fork width
10 mmFork depth
15 mm로딩 중
로딩 중
로딩 중