Fork light barrier, infrared, fork w 5 mm d 10 mm, plug S2 7-pin, resolution >0.3 mm, external electronics / PM-5-10/S2

Fork light barrier, infrared, fork w 5 mm d 10 mm, plug S2 7-pin, resolution >0.3 mm, external electronics
PM-5-10/S2
18037007
  • Fork light barrier with fork width 5 mm, fork depth 10 mm
  • Resolution with alternating light amplifier: >0.3 mm
  • Resolution with pulse amplifier: 0.1 mm
  • Connection: plug S2, 7-pin
On request
Upon request
요청 시
Measuring ranges
Fork width
5 mm
Fork depth
10 mm
Metrological characteristics
Repeating accuracy, maximum
0.01 mm
Electrical properties
Output signal type
Industrial amplifier
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Feed control, Position control
Design
Fork light barrier
Applications
Feed control, Position control
Interfaces
Connector type
7-pole S2 connector
로딩 중
로딩 중
로딩 중