Connection cable for voltage output sensors, M4.5x0.35 neg. to open end, 0.5 m / 1784AK00

Connection cable for voltage output sensors, M4.5x0.35 neg. to open end, 0.5 m
1784AK00
18028157
  • Cable material: FEP
  • IP protection (sensor): IP64
  • Cable length: 0.5 m
  • Temperature range: -190 ... 200°C
요청 시
요청 시
Mechanical properties
Bending radius [mm]
16 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Operation and installation
Operating temperature range
-190 … 200 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Special features
Cryogenic applications [-195°C]
Cable length
0.5 m
Interfaces
Connection type (sensor)
M4.5x0.35 4-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
FEP
Cable diameter
1.6 mm
Cable color
White
Cable for connection between voltage output sensors (e.g. IEPE triaxial accelerometers / MEMS capacitive uniaxial accelerometers) and custom DAQ.
로딩 중
로딩 중