Coupling for general purpose, BNC neg. to center contact / 1809

Coupling for general purpose, BNC neg. to center contact
1809
18000824
  • Coupling material: Brass
  • Temperature range: -65 … 165°C
  • Weight: 7.4 g
요청 시
요청 시
Measuring ranges
Temperature measuring range [°C]
-65 … 165 °C
Electrical properties
High insulation
Yes
Cable properties
Cable insulator
PFA / PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
BNC neg.
Connection type (amplifier)
Center contact
Dimensions and materials
Material
Brass
Weight
7.4 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
로딩 중
로딩 중