Coupling for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg., brass / 1729

Coupling for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg., brass
1729
18027987
  • Coupling material: Brass
  • Cable color: Metalic grey
요청 시
요청 시
Electrical properties
High insulation
Yes
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 neg.
Connection type (amplifier)
KIAG 10-32 neg.
Dimensions and materials
Material
Brass
Cable color
Metalic gray
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
로딩 중
로딩 중