Coupling for general purpose, TNC pos. to BNC neg. / 1709

Coupling BNC neg. to TNC pos.
1709
18000742
  • Coupling material: Brass
  • Temperature range: -65 … 165°C
  • Weight: 27 g
요청 시
요청 시
Measuring ranges
Temperature measuring range [°C]
-65 … 165 °C
Cable properties
Cable insulator
PFA / PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connector type
TNC pos., BNC neg.
Connection type (sensor)
TNC pos.
Connection type (amplifier)
BNC neg.
Dimensions and materials
Material
Brass
Cable color
Metalic gray
Weight
27 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
로딩 중
로딩 중