Connection cable for piezoelectric sensors, KIAG 10-32 pos. to BNC pos., custom length / 1631ASP

Connection cable for piezoelectric sensors, KIAG 10-32 pos. to BNC pos., custom length
1631ASP
18029927
  • Cable material: PTFE
  • IP protection (sensor / amplifier): IP65 / IP40
  • Cable length: 0.1 ... 20 m
  • Temperature range: -195 ... 200°C
요청 시
요청 시
Measuring ranges
Temperature measuring range [°C]
-195 … 200 °C
Mechanical properties
Bending radius [mm]
5 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
5 x E+13
Capacitance
104 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PTFE
Cable diameter
2 mm
Cable color
Blue
High impedance coaxial cable for charge output sensors (e.g. PE uniaxial accelerometers).
로딩 중
로딩 중