Connection cable for strain gauge torque sensors, M16x0.75 14-pole neg. to open end, 5 m / KSM385370-5

Connection cable for strain gauge torque sensors, M16x0.75 14-pole neg. to open end, 5 m
KSM385370-5
18017610
  • Integration of a torque sensor into a customer-specific measuring chain
  • Good EMC performance
  • Very flexible
  • Easy handling
요청 시
요청 시
Mechanical properties
Bending radius [mm]
6.9 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Strain gauge
Cable length
5 m
Interfaces
Connection type (sensor)
M16x0.75 14-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PVC
Cable diameter
6.9 mm
Cable color
Metalic gray
Weight
400 g
Connection between torque sensor and customer specific solution
로딩 중
로딩 중