Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to open end, 5 m / KSM183150-5

Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to open end, 5 m
KSM183150-5
18008958
  • Integration of a torque sensor into a customer-specific measuring chain
  • Good EMC performance
  • Very flexible
  • Easy handling
요청 시
요청 시
Mechanical properties
Bending radius [mm]
6.2 mm
Electrical properties
High insulation
No
Low noise
No
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Operation and installation
Chemical compatibility
No
Operating temperature range
-5 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Interfaces
Connection type (sensor)
M16x0.75 12-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PVC
Cable diameter
6.2 mm
Cable color
Metalic gray
Weight
300 g
Predefined cable length
5 m
Connection between torque sensor and customer specific solution
로딩 중
로딩 중