Connecting cable, 12-pin, M16 female for torque sensor, M16 male connector, 5 m / KSM07203-5

Connecting cable, 12-pin, M16 female for torque sensor, M16 male connector, 5 m
KSM07203-5
18008935
  • Shielded cable
  • Connectors: M16 female (sensor), M16 male (evaluation unit)
  • Degree of protection: IP40
  • Length: 5 m
요청 시
요청 시
Dimensions and materials
Predefined cable length
5 m
In order to integrate a torque sensor into a customer-specific application in a test bench or laboratory, it is advisable to use a Kistler cable developed for this purpose. This cable offers very good shielding properties and thus protects your measurement signal against EMC. This means that it guarantees you the best measurement results when using a torque sensor or a complete measuring chain from Kistler.
로딩 중
로딩 중