Connecting cable for multicomponent dynamometers, 8-wire, Fischer 9-pole straight flange, metal sheath, 5 m / 1677BA5

Connecting cable for multicomponent dynamometers, 8-wire, Fischer 9-pole straight flange, metal sheath, 5 m
1677BA5
18049457
  • Connecting cable with 8 conductors
  • Length: 5 m
  • Flange type straight (IP67)
  • Protection: metal hose
요청 시
요청 시
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP67
Cable properties
Connection angle (sensor)
Straight
Cable length
5 m
Interfaces
Connection type (sensor)
Fischer 104 9-pole pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Cable outer layer protection
Metal hose
This is a highly insulating connecting cable with a classic metal sheath for multicomponent dynamometers with Fischer 9-pin flange connectors.
로딩 중
로딩 중