Cavity pressure sensor with UNISENS, direct measuring (ø4 mm, 2000 bar), without connector / 6157CAUMRSG1,5

Cavity pressure sensor with UNISENS, direct measuring (ø4 mm, 2000 bar), without connector
6157CAUMRSG1,5
18045050
  • Cavity pressure sensor (measuring range: 0 ... 2000 bar)
  • Exchangeable single-wire or coaxial cable
  • Sensor front can be machined to adapt to the cavity wall
  • UNISENS technology
요청 시
요청 시
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Minimal insulation resistance
10^13 Ω, 10^12 Ω (200 °C), 10^10 Ω (300 °C)
Influence quantities
Sensitivity
-9.4 pC/bar
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
The Type 6157C piezoelectric cavity pressure sensor comes with UNISENS (Unified Sensitivity).
로딩 중
로딩 중