Cavity pressure sensor for low pressure (front ø 6 mm, no cable, 0 ... 200 bar) / 6162AC0,0

Cavity pressure sensor for low pressure (front ø 6 mm, no cable, 0 ... 200 bar)
6162AC0,0
18029351
  • Cavity pressure sensor without cable
  • Measuring range: 0 … 200 bar
  • Anti-abrasive coating
요청 시
요청 시
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
200 bar
Pressure measuring range [bar]
0 … 200 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
300 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Minimal insulation resistance
10^14 Ω, 10^12 Ω (200 °C)
Influence quantities
Sensitivity
≈–18.5 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
No cable included
Dimensions and materials
Mounting size
6 mm
This robust cavity pressure sensor measures pressures up to 200 bar during processing of crosslinking molding compounds in various low-pressure methods for lightweight plastic construction in the automobile and aerospace industries.
로딩 중
로딩 중