Cavity pressure sensor, coated sensor front with single-wire cable (1.5 m), without connector / 6185ACG

Cavity pressure sensor, coated sensor front with single-wire cable (1.5 m), without connector
6185ACG
18032418
  • Front-coated cavity pressure sensor with single-wire cable
  • Exchangeable cable, single-wire or conductive spacer sleeve
  • With venting slot for degassing plastics
  • IP67 waterproof
요청 시
요청 시
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^12 Ω (200 °C), 10^13 Ω
Influence quantities
Sensitivity
-2.2pC/bar
Certificates and Standards
Certification
IP67 (waterproof)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum melt temperature
200 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
2 mm
Predefined cable length
1.5 m
Type 6185ACG is especially suitable for cavity pressure measurement of small parts and multi-cavity molds.
로딩 중
로딩 중