Cavity pressure and temperature sensor, direct measuring, no connector (ø4 mm, 2000 bar, 200°C, p/T cable length 5 m) / 6190CAG1

Cavity pressure and temperature sensor, direct measuring, no connector (ø4 mm, 2000 bar, 200°C, p/T cable length 5 m)
6190CAG1
18005929
  • Cavity pressure sensor (measuring range: 0 … 2000 bar)
  • Temperature range: 0 … 200°C (Type K)
  • Sensor cable replaceable by Kistler
  • Thermocouple Type K
요청 시
요청 시
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Thermocouple type
NiCr-Ni
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Minimal insulation resistance
10^13 Ω, 10^12 Ω (200 °C)
Influence quantities
Sensitivity
-9 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
Cable properties
Cable included
Yes - fixed cable
Interfaces
Leads: negative
White
Leads: positive
Green
Dimensions and materials
Mounting size
4 mm
Predefined cable length
5 m
The combined pressure and temperature sensor Type 6190CAG1 is for cavity pressure and contact temperature measurement in the same area.
로딩 중
로딩 중