High temperature accelerometers (max 260°C) for gas turbine monitoring and thermoacoustics / 8205B

The accelerometers of Type 8205B are designed for permanent vibration monitoring in harsh and high temperature environments.

8205B

The accelerometers of Type 8205B are designed for permanent vibration monitoring in harsh and high temperature environments.
주요 특징 / 장점
  • Temperature range: –55 … 260°C
  • Sensitivity: 20, 50 and 100 pC/g
  • Connector and integrated cable versions
  • ARINC triangular fixation
High temperature differential output acceleration sensor for measuring vibrations in a harsh environments up to 260°C. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
데이터 시트
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
설명서
Uniaxial high temperature accelerometer Type 8205B...
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
인증서
ATEX, IECEx (Ex-ia)
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.