Reaction torque transducer, 1-axial, Mz max ±200 Nm (±147 ftlb) / 9369A

Reaction torque transducer, 1-axial, Mz max ±200 Nm (±147 ftlb)
9369A
18007726
  • Preloaded and precalibrated torque link, ready to measure
  • Dimensions: DxH (mm) 54x60
  • Connector: 10 - 32 UNF
  • Sensitivity: -130 pC/Nm (-176 pC/ftlb)
Upon request
On request
Measuring ranges
Maximum measuring range [N·m]
200 N·m
Measuring range [N·m]
-200 … 200 N·m
Product type
Rotating / Non-rotating
Non-rotating
Metrological characteristics
Linearity including hysteresis
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
0.2 %FSO
Accuracy class strain gauge
0.2
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Dynamical properties
Maximum speed [rpm]
Select the category in which the torque to be measured falls.
0 rpm
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Sensor design
Flange type
Applications
eVTOL / UAV / drone testing

This easy to install piezoelectric reaction torque sensor is particularly suitable for measuring rapidly changing torques at non-rotating shafts. Its measuring range is ±200 Nm.

The reaction torque sensor is integrated under high preload between preload screw and nut. When a torque acts on a sensor, the shear stresses produced are transmitted to the crystals. The charge signal proportional to the force is picked up by an electrode and fed through a screened cable to a charge amplifier. The charge signal is converted by the charge amplifier to a proportional output voltage, which can be recorded and evaluated.

Flanges on the top and bottom sides of the reaction torque sensor allow simple and direct installation on a shaft or adapter flange. This allows very low, space-saving installation. Alternatively, a mounting flange (optional accessories) can be used or installation can take place using custom adapters. A two-sided centering facility allows very accurate coaxial fitting. A centric bore allows additional applications, e.g. for shaft bushing. A screw-on connector cover ferrule is provided with the included accessories to protect the cable connection at the side.

This Kistler reaction torque sensor reliably detects even the slightest torques acting on the sensor axis in both rotary directions.

Loading
Loading