Measurement module KiDAQ for non-insulated thermocouples at high potential, DIN Rail / 5525A31W8

Measurement module KiDAQ for non-insulated thermocouples at high potential, DIN Rail
5525A31W8
18036141
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
Upon request
On request
Electrical properties
Output signal type
KiConnect
Input type
Thermocouples
Dynamical properties
Maximum signal frequency
1 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading