Calibration capacitor, high insulation, capacitance 10000 pF / 5371A10000

Calibration capacitor, high insulation, capacitance 10000 pF
5371A10000
18004969
  • High precision capacitor ideally suited for verification of charge amplifiers
  • High precision (0.5%)
  • Stable capacitance: 10000 pF (temperature coefficient: –0.014 %/°C)
  • High insulation (10E14 Ω)
Upon request
On request
Mechanical properties
Shock resistance
100 g
Electrical properties
Max. rated voltage
30 V
Max. charge
300000 pC
Capacitance
10000 pF
Minimal insulation resistance
10^14 Ω
Influence quantities
Temperature coefficient
-0.014 %/°C
Operation and installation
Operating temperature range
-10 … 60 °C
Vibration (5 … 2000 Hz)
10 g
Dimensions and materials
Weight
40 g
This is a high precision capacitor with excellent insulation. In combination with a precise voltage source, charge signals may be generated as needed. The capacitor Type 5371A10000 is ideally suited to verify the functionality of charge amplifiers and to simulate the output signal of a piezoelectric sensor for development purposes.
Loading
Loading