South Korea | English
Products
Industries and applications
Services and support
Jobs and Career
About us
Ordering Key
Nominal Torque in N·m
100 Nm
200 Nm
500 Nm
1000 Nm
2000 Nm
3000 Nm
5000 Nm
Stator
Without
KiTorq Stator 4541A...
KiTorq Stator 4542A...Profinet
KiTorq Stator 4542A...Profibus
KiTorq Stator 4542A...CANopen
KiTorq Stator 4542A EtherCAT
KiTorq Stator 4542A EtherNetIP
Speed
Speed
1x60 Impuls/Rev.
1x60 Impuls + Z-Impuls
up to 8192 puls + Z-Impuls
Calibration
WKS 1 single range
WKS1 dual range1:1 and/or 1:10
WKS1 dual range 1:1 and/or 1:5
WKS 2 single range
WKS2 dual range1:1 and/or 1:10
WKS2 dual range 1:1 and/or 1:5
DKD5 single range,5meas.points
DKD8 single range,8meas.points
DKD5 dual range 1:1 /1:10 5mp
DKD5 dual range 1:1 /1:5 5mp
DKD8 dual range 1:1 /1:10 8mp
DKD8 dual range 1:1 /1:5 8mp
:
-
:
-
: