Through beam light barrier in round housing M8, infrared, max. distance 1000 mm, plug S2, external electronics / PG-M8-S2

PG-M8-S2
18037054
- Through beam light barrier in round housing M8
- Transmitter and receiver
- Max. distance between transmitter and receiver: 1000 mm
- Cable length: 800 mm
ご要望に応じて
ご要望に応じて
Metrological characteristics
Repeating accuracy, maximum
0.02 mm読込み中
読込み中
読込み中