Through beam light barrier in round housing ø 6 mm, infrared, receiver, plug S2 4-pin, external electronics / PG-6-S2-E

Through beam light barrier in round housing ø 6 mm, infrared, receiver, plug S2 4-pin, external electronics
PG-6-S2-E
18037053
  • Through beam light barrier in round housing ø 6 mm
  • Receiver only
  • Cable length: 800 mm
  • Connection: plug S2, 4-pin
ご要望に応じて
ご要望に応じて
Measuring ranges
Fork width
6 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Applications
Feed control, Position control, Counting parts
Interfaces
Connector type
4-pole S2 connector
読込み中
読込み中
読込み中