Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., silicone, 7 m / 1734A7K04

Kistler offers flexible accelerometer cables for triaxial accelerators applied in e-motor NVH testing.
1734A7K04
18036761
  • Cable material: Silicone (main)
  • IP protection (sensor / amplifier): IP50 / IP40
  • Cable length: 7 m
  • Temperature range: -55 ... 200°C
ご要望に応じて
ご要望に応じて
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Configurable cable length
1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
Silicone (main)
Cable diameter
2.5 mm
Cable color
Multicolor
Weight
121 g
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
読込み中
読込み中