Piezoresistive pressure transducer, with PT1000 probe, thread size M6x1, Lemo connector, D12.5x38.7, 10 bar / 4080BT010-LC

Piezoresistive pressure transducer, with PT1000 probe, thread size M6x1, Lemo connector, D12.5x38.7, 10 bar
4080BT010-LC
18036562
  • Piezoresistive pressure transducer with thermocouple PT1000 with pressure range 10 bar
  • Lemo Connector
  • Operating temperature range: -30 ... 150°C
  • PT1000 probe for temperature measurement (compensation up to 150°C / 302°F)
ご要望に応じて
ご要望に応じて
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
10 bar
Mechanical properties
Overload [bar]
20 bar
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-30 … 150 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-30 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
150 °C
Compensated temperature range
25 … 150 °C
Tightening torque
6 N·m
Dimensions and materials
Weight (without cable)
12 g
Casing material
Stainless steel (1.4435)
Power supply
Supply current
6 mA
読込み中
読込み中
読込み中