Motor and extension cable for NCFQ linear modules and servo drives / 1200A301A

Motor and extension cable for NCFQ linear modules and servo drives
1200A301A
20000220
  • Optimized for high-speed and high-acceleration joining applications
  • Shielded design for maximum EMC stability and signal integrity
  • Available in multiple lengths and connector variants
  • Also available as extension cable for flexible installations
ご要望に応じて
ご要望に応じて
Product type
Joining module type
NCFQ
NCFQ motor cables provide the power connection between the servo drive and the corresponding linear module. Designed for highly dynamic joining processes, they ensure stable and reliable performance even at high speeds and accelerations. The robust, shielded construction offers excellent EMC protection and mechanical durability. All cables are available in various lengths, connector versions, and as extension cables for flexible machine integration.
読込み中
読込み中