Encoder cable for absolute encoder feedback between NCFQ linear module and servo drive / 1200A303A

1200A303A
20000221
- Reliable transmission of absolute encoder feedback signals
- Shielded design for high signal integrity and EMC protection
- Available in different lengths for flexible installation
ご要望に応じて
ご要望に応じて
Product type
Joining module type
NCFQThe NCFQ encoder cable is designed for precise signal transmission between the absolute encoder integrated in NCFQ linear modules (sizes 3 to 5) and the servo drive. Its shielded design ensures high signal integrity and excellent EMC protection, guaranteeing reliable position and motion feedback even in highly dynamic joining applications. The cable is available in different lengths to suit various installation layouts within the NCFQ system.
読込み中
読込み中