Mineral insulated thermocouple, 400°C, Type J, length 100 mm / 6196A100

Mineral insulated thermocouple, 400°C, Type J, length 100 mm
6196A100
18044475
  • Mineral insulated thermocouple with short response time to temperature changes for fast reactions in the controlled system
  • Robust against mechanical stress
  • Flexible and thin-walled mineral-insulated cable
  • Type J iron / cupro-nickel acc. to DIN EN 60584 and ANSI 96.1
ご要望に応じて
ご要望に応じて
Measuring ranges
Temperature measuring range [°C]
0 … 400 °C
Product type
Pressure sensor type
Mold temperature sensor
Thermocouple type
J (Fe-CuNi)
Metrological characteristics
Measuring accuracy
DIN EN 60584
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
400 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable negative
White
Cable positive
Black
Cable included
Yes - fixed cable
Lead cross-section
0.22 mm2
Dimensions and materials
Length
100 mm
Mounting size
1.5 mm
Mineral insulated thermocouple Type 6196A100 is ideal for monitoring variations in mold temperature and flow fluctuations or blockages of cooling channels.
データシート
英語
pdf
ここをクリックして myKistler にログインしてください。リダイレクトされます。
結果 0 件
アクセサリーの種類