IEPE triaxial accelerometer, 250 g, M4.5, 4-pin connector, with T00 TEDS IEEE 1451.4 V0.9 Template 0 (UTID 1) / 8763B250AT

キスラーの3軸小型IEPE加速器8763Bは、長期安定性を備えています。
8763B250AT
18028627
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±250 g
  • M4.5, 4-pin connector
  • Selectable TEDS Template
ご要望に応じて
ご要望に応じて
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
Space payload testing, 3C electronics manufacturing
Accelerometer with a 250 g range, M4.5 connector, and selectable TEDS Template.
データシート
英語
pdf
ここをクリックして myKistler にログインしてください。リダイレクトされます。
取扱説明書
Ceramic Shear Triaxial IEPE Accelerometers
英語
pdf
ここをクリックして myKistler にログインしてください。リダイレクトされます。
結果 13 件
アクセサリーの種類