Fork light barrier, infrared, fork w 30 mm d 30 mm, plug S2 7-pin, resolution >1.0 mm, external electronics / PE-30-30/S2

Fork light barrier, infrared, fork w 30 mm d 30 mm, plug S2 7-pin, resolution >1.0 mm, external electronics
PE-30-30/S2
18037022
  • Fork light barrier with fork width 30 mm, fork depth 30 mm
  • Resolution with alternating light amplifier: >1.0 mm
  • Resolution with pulse amplifier: 0.1 mm
  • Connection: plug S2, 7-pin
ご要望に応じて
ご要望に応じて
Measuring ranges
Fork width
30 mm
Fork depth
30 mm
Metrological characteristics
Repeating accuracy, maximum
0.01 mm
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Applications
Feed control, Position control
Interfaces
Connector type
7-pole S2 connector
読込み中
読込み中
読込み中