Connection cable for piezoelectric sensors, 10-32 UNF pos. to 10-32 UNF pos., 3 m / 1983AC3

Connection cable for piezoelectric sensors, 10-32 UNF pos. to 10-32 UNF pos., 3 m
1983AC3
18000982
  • Cable material: FPM oil-tight
  • Cable diameter: 2 mm
  • Length: 3 m
  • Operating temperature range: -20 ... 200°C
ご要望に応じて
ご要望に応じて
Measuring ranges
Temperature measuring range [°C]
-20 … 200 °C
Interfaces
Connection type (sensor)
KIAG 10-32 UNF pos. int.
Connection type (amplifier)
KIAG 10-32 UNF pos. int.
Dimensions and materials
Material
FPM oil-tight
Cable diameter
2 mm
Cable color
Black
Predefined cable length
3 m
Connection cable compatible with 6124A and 6125C sensors.
読込み中
読込み中