Connection cable for pressure sensors, 10-32 UNF pos. int. to 10-32 UNF pos. int., 2 m / 1969A2

Connection cable for pressure sensors, 10-32 UNF pos. int. to 10-32 UNF pos. int., 2 m
1969A2
18032773
  • Cable material: PFA steel braiding
  • Cable diameter: 2.6 mm
  • Length: 2 m
  • Temperature range: -55 ... 200°C
ご要望に応じて
ご要望に応じて
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Interfaces
Connection type (sensor)
KIAG 10-32 UNF pos. int.
Connection type (amplifier)
KIAG 10-32 UNF pos. int.
Dimensions and materials
Material
PFA with steel braiding
Cable diameter
2.6 mm
Cable color
Metalic gray
Predefined cable length
2 m
Connection cable compatible with sensors 6124A, 6125C and 7061C.
読込み中
読込み中