Charge amplifier for engine combustion analysis, 2-channel, for SCP, BNC interface / 5064E21

Charge amplifier for engine combustion analysis, 2-channel, for SCP, BNC interface
5064E21
18036699
  • Charge amplifier suitable for SCP (Type 2852B)
  • Detection of all pMax values and knocking events, signal output via CAN bus and analog interface
  • Pressure classification in TEDS templates
  • BNC interface
ご要望に応じて
ご要望に応じて
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static
Operation and installation
Device usage
Testing
Applications
Combustion measurement analysis
Interfaces
Analog output type
Voltage (V)
The amplifier module of Type 5064E21 is a microprocessor controlled 2-channel charge amplifier with analog signal conditioning.
読込み中
読込み中