Ceramic micro-vibration force plate 400 x 400 mm, measuring range -500 … 500 N / 9236A2

Ceramic micro-vibration force plate 400 x 400 mm, measuring range -500 … 500 N
9236A2
18038184
  • Force plate with measuring range Fx, Fy, Fz: -500 ... 500 N
  • Measuring range Mx, My, Mz: 0 … 20 Nm
  • Dimensions: LxWxH (mm) 400x400x95
  • Ceramic top plate design optimized for high natural frequency performances
ご要望に応じて
ご要望に応じて
Measuring ranges
Minimum measuring range [kN]
-0.5 kN
Maximum measuring range [kN]
0.5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-3 … 3 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-3 … 3 %
Maximum crosstalk Fz→Fx
-1 … 1 %
Maximum crosstalk Fz→Fy
-1 … 1 %
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
NVH testing, Space payload testing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.

The piezoelectric high frequency dynamometer Type 9236A2 with its ceramic top plate is especially designed for measurements of very low forces at high frequencies. It is ideally suited for usage in vacuum chambers or cleanrooms.

Piezoelectric multicomponent dynamometers measure the three orthogonal components of a force and provide the possibility to easily calculate the corresponding moments. The dynamometer has a ceramic top plate in order to reach the highest possible rigidity and consequently an extraordinary high natural frequency. Its high resolution enables the smallest dynamic changes in small forces to be measured.

読込み中
読込み中