Cavity pressure sensor, direct measuring (ø1.2 mm, 2000 bar), with integrated single-wire cable (length custom from 0.04 to 1.5 m), crimped pin / 6184AAZSP

Cavity pressure sensor, direct measuring (ø1.2 mm, 2000 bar), with integrated single-wire cable (length custom from 0.04 to 1.5 m), crimped pin
6184AAZSP
18005895
  • Cavity pressure sensor (measuring range: 0 … 2000 bar)
  • Low installation height
  • Cable outlet at 90° angle
  • Minimum size for installation in a mold insert
ご要望に応じて
ご要望に応じて
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω, 10^12 Ω (120 °C)
Influence quantities
Sensitivity
≈–1.2 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.04 … 1.5 m
Dimensions and materials
Mounting size
1.2 mm
Cavity pressure sensor Type 6184AAZSP has a 90° cable outlet that is especially suitable for modular molds.
読込み中
読込み中