Automatic hot runner balancing for ComoNeo, ComoNeoMULTIFLOW software extension / 2809A3

Automatic hot runner balancing for ComoNeo, ComoNeoMULTIFLOW software extension
2809A3
18033721
  • Automatic hot runner with identically filling conditions in all cavities
  • No manual setting or readjustment of temperatures and parameters
  • Fully automated compensation of material fluctuations and process disruptions
  • Integrated in the ComoNeo
ご要望に応じて
ご要望に応じて
Product type
Product type
Software add-on
Operation and installation
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
ComoNeoMULTIFLOW, the temperature-controlled hot runner balancing.
読込み中
読込み中