Adapter cable, 1 x displacement sensor to 2 x maXYmos MEM / 1200B156A2

Adapter cable, 1 x displacement sensor to 2 x maXYmos MEM
1200B156A2
18033634
  • Adapter cable to connect a displacement sensor to multiple maXYmos units
  • Sensor side: 1 x 15-pin D-Sub female
  • Electronics side: 2 x 15-pin D-Sub male
  • Length: 0.3 m per evaluation unit
ご要望に応じて
ご要望に応じて
Cable properties
Cable length
0.3 m
Interfaces
Connection type (sensor)
D-Sub 15-pole neg.
Connection type (amplifier)
D-Sub 15-pole pos., D-Sub 15-pole pos.
This adapter cable allows to connect one displacement sensor as a common displacement signal to two maXYmos evaluation units. The maximum length between the maXYmos units is 0.3 m.
読込み中
読込み中