Impulse hammer tips, rubber, D 1" or 1.5" (25 or 38 mm), different strengths, replaceable / 99XX

99XX
Replaceable impulse hammer rubber tips with diameters of 1 or 1.5 inches (25 or 38 mm). Soft to hard versions available.
主な特長/メリット
- Replaceable impact tips for impulse hammers of Type 9726A and 9728A
- Diameter: 1" (25 mm) or 1.5" (38 mm)
- Versions: soft (gray), medium (red), tough (green), hard (black)
- Non-sparking 'quick-change' tip
Replaceable impulse hammer tips made out of rubber, 1 or 1.5 inches (25 or 38 mm). Suitable for impulse hammers of Type 9726A and 9728A.
読込み中
読込み中





