Extensions for high insulating cables, Fischer 103 pos. to BNC pos. / 1907A

1907A
Coaxial cables 1907A for distance extension between high insulating cabless (e.g. 1979A) and charge amplifier.
主な特長/メリット
- Improved flexibility and placement of devices
- Secure locking mechanism
- Minimized motion-induced noise
- Superior signal integrity
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 10E13 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.
読込み中
読込み中