Connection cables for piezoelectric sensors, KIAG 10-32 pos. int to BNC pos., PFA / 1939A

1939A
Coaxial cables 1939A for force, torque and strain sensors (e.g. for sensors with KIAG 10-32 int. connector).
主な特長/メリット
- Enable transmition of charge signals from a sensor to charge amplifier in a highest quality
- Minimized motion-induced noise
- Superior signal integrity
- Strong and secure connections combined with corrosion resistance
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 10E13 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.
読込み中
読込み中